For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GE HRO HJ - Screw-in socket
Bill of material
GE HRO 04 HJ
DES
Identifier
GE HRO 04 HJ
G1
Thread G1
G 1/4
G2
Thread G2
7/16-20 UNF
SW
Width across flats SW
19 mm
ORING
O-Ring
10.77 x 2.62 mm
L
Length
32.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.